JAJSJK0B August 2020 – November 2023 TCA4307
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
ICC | Supply current | VCC = 5.5V SDAIN, SCLIN = 0V SDAOUT, SCLOUT = 10k RPU |
2.5 | 4.5 | mA | |
ISD | Supply current in shutdown mode through the VCC pin(1) | EN = 0 V SDAIN, SCLIN, SDAOUT, SCLOUT = 0V or VCC READY pin = Hi-Z EN pulled low after bus connection event (disable precharge) |
10 | 30 | µA | |
UVLO | Under voltage lockout (rising) | EN = VCC READY = 10 kΩ to VCC |
2.1 | V | ||
Under voltage lockout (falling) | 2 | V | ||||
START-UP CIRCUITRY | ||||||
VPRE | Pre-charge voltage | SDA, SCL = Hi-Z | 0.8 | 1 | 1.2 | V |
RISE-TIME ACCELERATORS | ||||||
IPU | RTA pull-up current(2) | Position transition on SDA, SCL VSDA/SCL = 0.6 V, Slew rate = 1.25 V/µs. VCC = 3.3 V |
2 | 5 | mA | |
INPUT-OUTPUT CONNECTION | ||||||
ILI | Input pin leakage | SDA/SCL pins = 90% VCC, EN = VCC, GND SDA/SCL pins = 10% VCC, EN = GND |
-1 | 1 | µA | |
VOS | Input-output offset voltage (SCLIN to SCLOUT, SCLOUT to SCLIN and SDAIN to SDAOUT, SDAOUT to SDAIN | RPU for SDA/SCL = 10 kΩ | 60 | 100 | mV | |
II_RDY | Ready pin leakage | EN = VCC, READY = VCC, Bus connected | -1 | 1 | µA | |
DIGITAL IO THRESHOLD | ||||||
VIH | High-level input voltage | EN | 0.7 × VCC | VCC | V | |
VIL | Low-level input voltage | EN | 0 | 0.3 × VCC | ||
VOL | Low-level output voltage | SDAIN, SCLIN, SDAOUT, SCLOUT IOL = 4 mA VIN = 0.1 V |
0.15 | 0.4 | ||
READY IOL = 3 mA |
0 | 0.4 | ||||
DYNAMIC CHARACTERISTICS | ||||||
CIN (EN) | EN input capacitance | VEN = 0 V or VCC f = 400 kHz |
1.6 | 4 | pF | |
CIO (READY) | READY output capacitance | VREADY = 0 V or VCC f = 400 kHz |
7 | 10 | ||
CIO (SDA/SCL) | SDA/SCL pin capacitance | VPIN = 0 V or VCC f = 400 kHz |
5 | 10 | ||
STUCK BUS RECOVERY | ||||||
tSTUCKBUS | Stuck bus timer | 25 | 40 | 65 | ms | |
fSB_SCLOUT | Stuck bus recovery clock frequency | 5.5 | 8.5 | 14 | kHz | |
VOL | Low level output during stuck bus clock output | IOL = 4 mA | 0 | 0.4 | V |