JAJSJK0B August 2020 – November 2023 TCA4307
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
fSCL_MAX | Maximum SCL clock frequency | 400 | kHz | ||
tBUF(1) | Bus free time between a STOP and START condition | 1.3 | µs | ||
tHD;STA(1) | Hold time for a repeated START condition | 0.6 | µs | ||
tSU;STA(1) | Set-up time for a repeated START condition | 0.6 | µs | ||
tSU;STO(1) | Set-up time for a STOP condition | 0.6 | µs | ||
tHD;DAT(1) | Data hold time | 0 | ns | ||
tSU;DAT(1) | Data set-up time | 100 | ns | ||
tLOW(1) | LOW period of the SCL clock | 1.3 | µs | ||
tHIGH(1) | HIGH period of the SCL clock | 0.6 | µs | ||
tf(1) | Fall time of both SDA and SCL signals | 20 × (VCC/5.5 V) | 300 | ns | |
tr(1) | Rise time of both SDA and SCL signals | 20 × (VCC/5.5 V) | 300 | ns |