JAJSJK0B August 2020 – November 2023 TCA4307
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 5.5 | V | |
VI | Input voltage range | EN input | 0 | 5.5 | |
VIO | Input/output voltage range | SDAIN, SCLIN, SDAOUT, SCLOUT | 0 | 5.5 | |
VO | Output voltage range | READY | 0 | 5.5 | |
TA | Ambient temperature | –40 | 125 | °C |