JAJSJK0B August 2020 – November 2023 TCA4307
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
START-UP CIRCUITRY | ||||||
tPRECHARGE | Time from VCC to precharge enabled | SDA,SCL = Hi-Z EN = VCC, GND |
15 | 60 | µs | |
tEN | Time from VPOR to digital being ready | VCC transition from 0V to VCC Time from VPORR to earliest stop bit recongized |
35 | 95 | µs | |
tIDLE | Bus idle time to READY active | SDA,SCL = 10 kΩ to VCC EN = VCC Measured at 0.5 × VCC |
95 | 150 | µs | |
tDISABLE | Time from EN high to low to READY low | SDA,SCL = 10 kΩ to VCC READY = 10 kΩ to VCC Measured at 0.5 × VCC |
30 | 200 | ns | |
tSTOP | SDAIN to READY delay after stop condition | SDA,SCL = 10 kΩ to VCC READY = 10 kΩ to VCC Measured at 0.5 × VCC |
1.2 | 2 | µs | |
tREADY | SCLOUT/SDAOUT to READY | SDA,SCL = 10 kΩ to VCC READY = 10 kΩ to VCC Measured at 0.5 × VCC |
0.8 | 1.5 | µs | |
INPUT-OUTPUT CONNECTION | ||||||
tPLZ | Low to high propagation delay | RPU for SDA/SCL = 10 kΩ CL = 100 pF per pin Measured at 0.5 × VCC |
0 | 10 | ns | |
tPZL | High to low propagation delay | RPU for SDA/SCL = 10 kΩ CL = 100 pF per pin Measured at 0.5 × VCC |
70 | 150 | ns |