JAJSNI0 December 2021 TCAN1164-Q1
PRODUCTION DATA
This input pin is used to input the clock for the SPI to synchronize the input and output serial data bit streams. The SPI data input, SDI, is sampled on the falling edge of SPI clock and the SPI data output, SDO, is changed on the falling edge of the SPI clock. See Figure 10-18