JAJSNI0 December 2021 TCAN1164-Q1
PRODUCTION DATA
INT_ENABLE_2 is shown in Figure 10-41 and described in Table 10-37.
Return to Summary Table.
Interrupt mask for INT_2
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | OVCC_ENABLE | UVSUP_ENABLE | RSVD | UVCC_ENABLE | TSD_ENABLE | TSDW_ENABLE | |
R-0b | R/W-1b | R/W-1b | R-0b | R/W-1b | R/W-1b | R/W-1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RSVD | R | 0b | Reserved |
5 | OVCC_ENABLE | R/W | 1b | VCC over voltage enable |
4 | UVSUP_ENABLE | R/W | 1b | VSUP undervoltage enable |
3 | RSVD | R | 0b | Reserved |
2 | UVCC_ENABLE | R/W | 1b | VCC undervoltage enable |
1 | TSD_ENABLE | R/W | 1b | Thermal shutdown enable |
0 | TSDW_ENABLE | R/W | 1b | Thermal shutdown warning enable |