JAJSNI0 December 2021 TCAN1164-Q1
PRODUCTION DATA
The supply terminals implement undervoltage and over voltage detection circuitry. If an undervoltage is detected the TCAN1164-Q1 transitions into reset mode. The SBC will remain in reset mode until the undervoltage event clears.
If the over voltage fault is detected the TCAN1164-Q1 transitions into fail-safe mode. These mode changes place the device in a known state which protect the system from unintended behavior. See Table 10-1
Fault | Mode |
---|---|
UVCCOUT | Reset |
OVCCOUT | Fail-safe |