JAJSNI0 December 2021 TCAN1164-Q1
PRODUCTION DATA
INT_CANBUS is shown in Figure 10-39 and described in Table 10-35.
Return to Summary Table.
CAN bus faults that include shorts and opens
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CANHCANL | CANHBAT | CANLGND | CANBUSOPEN | CANBUSGND | CANBUSBAT | |
R-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0b | Reserved. Reads return 0. |
5 | CANHCANL | R/W1C | 0b | CANH and CANL shorted together |
4 | CANHBAT | R/W1C | 0b | CANH shorted to Vbat |
3 | CANLGND | R/W1C | 0b | CANL shorted to GND |
2 | CANBUSOPEN | R/W1C | 0b | CAN bus open |
1 | CANBUSGND | R/W1C | 0b | CAN bus shorted to GND or CANH shorted to GND |
0 | CANBUSBAT | R/W1C | 0b | CAN bus shorted to Vbat or CANL shorted to Vbat |