JAJSNI0 December 2021 TCAN1164-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VSUP | Supply voltage range | –0.3 | 42 | V | |
VCCOUT | 5 V regulated output | -0.3 | 6 | V | |
VBUS | CAN bus IO voltage range (CANH, CANL) | –58 | 58 | V | |
V(Logic_Input) | Logic input terminal voltage range | –0.3 | 6 | V | |
V(Logic_Output) | Logic output terminal voltage range | –0.3 | 6 | V | |
IO(LOGIC) | Logic output current | 8 | mA | ||
TJ | Operating virtual junction temperature range | –40 | 150 | °C | |
TSTG | Storage temperature | -65 | 165 | °C |