JAJSNI0 December 2021 TCAN1164-Q1
PRODUCTION DATA
The watchdog is configured and controlled using registers 8’h13 through 8’h15. These registers are provided in table Table 10-3. The TCAN1164-Q1 watchdog can be set as autonomous, time-out, window or question and answer (Q&A) watchdog by setting 8’h13[7:6] to the method of choice. The time-out and window watchdog timer is based upon registers 8’h13[5:4] WD prescaler and 8’h14[7:5] WD timer and is in ms. See Table 10-3 for the achievable times. If using smaller time windows it is suggested to use the time-out version of the watchdog. This is for times between 4 ms and 64 ms.
WD_TIMER (ms) | 8'h13[5:4] WD_PRE | |||
---|---|---|---|---|
8'h14[7:5] | 00 | 01 | 10 | 11 |
000 | 4 | 8 | 12 | 16 |
001 | 32 | 64 | 96 | 128 |
010 | 128 | 256 | 384 | 512 |
011 | 256 | 384 | 512 | 768 |
100 | 512 | 1024 | 1536 | 2048 |
101 | 2048 | 4096 | 6144 | 8192 |
110 | 10240 | 20240 | RSVD | RSVD |
1111 | RSVD | RSVD | RSVD | RSVD |