JAJSLG1A april 2021 – february 2023 TDES954
PRODUCTION DATA
RX port specific register. The V3Link Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
RAW10 virtual channel mapping only applies when V3Link operating in RAW10 input mode. See register 0x71 for RAW12 and register 0x72 for CSI-2 mode operation.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:6 | RAW10_VC | R/W | <RX Port #> | RAW10 Mode Virtual Channel This field configures the CSI Virtual Channel assigned to the port when receiving RAW10 data. The field value defaults to the V3Link receive port number (0 or 1) |
5:0 | RAW10_DT | R/W | 0x2B | RAW10 DT This field configures the CSI data type used in RAW10 mode. The default of 0x2B matches the CSI specification. |