JAJSLG1A april 2021 – february 2023 TDES954
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | MR_TCK_ZERO_OV | RW | 0x0 | Override CSI Tck-zero parameter 0: Tck-zero is automatically determined 1: Override Tck-zero with value in bits 6:0 of this register |
6:0 | MR_TCK_ZERO | R RW | 0x0 | Tck-zero value If bit 7 of this register is 0, this field is read-only, indicating current automatically determined value. If bit 7 of this register is 1, this field is read/write. |