JAJSLG1A april 2021 – february 2023 TDES954
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:4 | RESERVED | R | 0x0 | Reserved |
3:2 | RESERVED | R/W | 0x0 | Reserved |
1:0 | CSI_TX_SPEED | R/W | 0x2 | CSI Transmitter
Speed select: Controls the CSI Transmitter frequency. 00 : 1.6 Gbps serial rate 01 : Reserved 10 : 800 Mbps serial rate 11 : 400 Mbps serial rate |