JAJSLG1A april 2021 – february 2023 TDES954
PRODUCTION DATA
The TDES954 supports two main V3Link operating modes:
The two modes mainly control the V3Link receiver operation of the device. In both cases, the output format for the device is CSI-2 through the CSI-2 transmit port.
Each input port can be individually configured for CSI-2 or RAW modes of operation.
The input mode of operation is controlled by the V3LINK_MODE (Register 0x6D[1:0]) setting in the Port Configuration register. The input mode may also be controlled by the MODE strap pin.