JAJSLG1A april 2021 – february 2023 TDES954
PRODUCTION DATA
RX port specific register. The V3Link Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | ADAPTIVE_EQ _RELOCK_TIME | R/W | 0x4 | Time to wait for lock before incrementing the EQ to next setting 000 : 164 µs 001 : 328 µs 010 : 655 µs 011 : 1.31 ms 100 : 2.62 ms 101 : 5.24 ms 110 : 10.5 ms 111 : 21.0 ms |
4 | AEQ_1ST_LOCK _MODE | R/W | 0x1 | AEQ First Lock Mode. This register bit controls the Adaptive Equalizer algorithm operation at initial Receiver Lock. 0 : Initial AEQ lock may occur at any value 1 : Initial Receiver lock will restart AEQ at 0, providing a more deterministic initial AEQ value |
3 | AEQ_RESTART | (R/W)/SC | 0x0 | Set high to restart AEQ adaptation from initial value. This bit is self clearing. Adaption is restarted. |
2 | SET_AEQ_FLOOR | R/W | 0x1 | AEQ adaptation starts from a pre-set floor value rather than from zero - good in long cable situations |
1:0 | RESERVED | R | 0x0 | Reserved |