JAJSM25A May 2021 – November 2021 THVD1406 , THVD1426
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The THVD14x6 devices are half-duplex RS-485 transceivers commonly used for asynchronous data transmissions. The device can be used in auto-direction mode by tying SHDN and RE pins together to logic high and controlling the driver and receiver using the data input pin, D. This enables reducing the number of GPIO pins or the number of isolation channels required to operate the device. Please refer to Table 8-1 and Table 8-2 for further details.