JAJSOV9A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
With ALERT_MODE at default value of 0b, the ALERT output can be configured to generate an interrupt signal for the microcontroller when a user-defined event occurs. A user-defined event can be a conversion completion or an error from diagnostic tests. The ALERT pin can also trigger a conversion start in this mode using the TRIGGER_MODE register bit.