JAJSOV9A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
The Serial-data-in (SDI) line is used by the controller to configure the user access registers, start a new conversion, or send a read command. The SDI bits are transmitted with each SCK rising edge when the CS pin is low. Figure 6-6 explains the SDI frame details. There are four command bits in the SDI line to select the status bit for the next frame or start a new conversion.