JAJSOV9A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC = 5.5 V | ||||||
tstart_power_up | Time to start up after VVCC supply voltage crossing VVCC_MIN | 246 | µs | |||
tstart_sleep | Time to activate from sleep mode | 40 | µs | |||
tgo_sleep | Time to go into sleep mode after CS goes high | 50 | µs | |||
tstart_deep_sleep | Time to start up from deep sleep mode | 246 | µs | |||
tstart_deep_sleep | Time to go into deep sleep mode after CS goes high | 75 | µs | |||
tstand_by | Time to go to Stand-by mode from Configuration mode | 150 | µs | |||
VCC = 2.3 V | ||||||
tstart_power_up | Time to start up after VCC supply voltage crossing VCC_MIN | 260 | µs | |||
tstart_sleep | Time to activate from sleep mode | 40 | µs | |||
tgo_sleep | Time to go into sleep mode after CS goes high | 60 | µs | |||
tstart_deep_sleep | Time to start up from deep sleep mode | 260 | µs | |||
tstart_deep_sleep | Time to go into deep sleep mode after CS goes high | 75 | µs | |||
tstand_by | Time to go to Stand-by mode from Configuration mode | 150 | µs |