JAJSOV9A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
The Serial-data-out (SDO) line is used by the controller to read the data from the TMAG5170D-Q1. The TMAG5170D-Q1 will shift out command responses and ADC conversion data serially with each falling SCK edge when the CS pin is low. This pin assumes a high-impedance state when CS is high. Based off the DATA_TYPE bit setting, the TMAG5170D-Q1 supports two different SDO frames: