JAJSFM9A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| On-chip oscillator (X1/X2 pins)
(Crystal/Resonator) |
tc(OSC), Cycle time | 50 | 200 | ns | |
| Frequency | 5 | 20 | MHz | ||
| External oscillator/clock source
(XCLKIN pin) — PLL Enabled |
tc(CI), Cycle time (C8) | 33.3 | 200 | ns | |
| Frequency | 5 | 30 | MHz | ||
| External oscillator/clock source
(XCLKIN pin) — PLL Disabled |
tc(CI), Cycle time (C8) | 33.33 | 250 | ns | |
| Frequency | 4 | 30 | MHz | ||
| Limp mode SYSCLKOUT
(with /2 enabled) |
Frequency range | 1 to 5 | MHz | ||
| XCLKOUT | tc(XCO), Cycle time (C1) | 66.67 | 2000 | ns | |
| Frequency | 0.5 | 15 | MHz | ||
| PLL lock time(1) | tp | 1 | ms | ||