Table 4-8 Internal Zero-Pin Oscillator (INTOSC1/INTOSC2) Characteristics
| PARAMETER |
MIN |
TYP |
MAX |
UNIT |
| Internal zero-pin oscillator 1 (INTOSC1) at 30°C(1)(2) |
Frequency |
|
10.000 |
|
MHz |
| Internal zero-pin oscillator 2 (INTOSC2) at 30°C(1)(2) |
Frequency |
|
10.000 |
|
MHz |
| Step size (coarse trim) |
|
|
55 |
|
kHz |
| Step size (fine trim) |
|
|
14 |
|
kHz |
| Temperature drift(3) |
|
|
3.03 |
4.85 |
kHz/°C |
| Voltage (VDD) drift(3) |
|
|
175 |
|
Hz/mV |
(1) Oscillator frequency will vary over temperature, see
Figure 4-10. To compensate for oscillator temperature drift, see the
Oscillator Compensation Guide and the controlSUITE™ example, Example_2803xOscComp.c.
(2) Frequency range ensured only when VREG is enabled, VREGENZ = VSS.
(3) Output frequency of the internal oscillators follows the direction of both the temperature gradient and voltage (V
DD) gradient. For example:
- Increase in temperature will cause the output frequency to increase per the temperature coefficient.
- Decrease in voltage (VDD) will cause the output frequency to decrease per the voltage coefficient.