SCPS286C July 2025 – October 2026 TPLD2001
PRODUCTION DATA
The TPLD2001 has one macro-cell that can be configured as a Deglitch filter or an Edge detector.
The Deglitch filter operates as short low-pass filter and the filter output can be set as non-inverted or inverted.
As an Edge detector, this macro-cell can be configured to output a short pulse that is triggered on the rising edge, the falling edge, both edges, or act as a filter and delay both edges. The edge detector output can be set as non-inverted or inverted.