JAJSHQ8D July 2019 – July 2021 TPS25832-Q1 , TPS25833-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SOFT START | ||||||
TSS | Internal soft-start time | The time of internal reference to increase from 0 V to 1.0 V | 3 | 5 | 7 | ms |
HICCUP MODE | ||||||
NOC | Number of cycles that LS current limit is tripped to enter Hiccup mode | 128 | Cycles | |||
TOC | Hiccup retry delay time | 118 | ms | |||
SW (SW PIN) | ||||||
TON_MIN | Minimum turnon-time | 105 | ns | |||
TON_MAX | Maximum turnon-time, HS timeout in dropout | 7.5 | µs | |||
TOFF_MIN | Minimum turnoff time | 80 | ns | |||
Dmax | Maximum switch duty cycle | 98 | % | |||
TIMING RESISTOR AND INTERNAL CLOCK | ||||||
fSW_RANGE | Switching frequency range using RT mode | 300 | 2300 | kHz | ||
fSW | Switching frequency | RT = 49.9 kΩ | 360 | 400 | 440 | kHz |
Switching frequency | RT = 8.87 kΩ | 1953 | 2100 | 2247 | kHz | |
FSSS | Frequency span of spread spectrum operation | ±6 | % | |||
BUS DISCHARGE | ||||||
tDEGA_OUT_DCHG | Discharge asserting deglitch | 5.0 | 12.5 | 23.4 | ms | |
tW_BUS_DCHG | VBUS discharge time after sink termination removed from CC lines | VBUS = 1 V, time ISNK_OUT > 1 mA after sink termination removed from CC lines | 150 | 266 | 400 | ms |
CC1/CC2 - VCONN POWER SWITCH 5.1 kΩ on one CC pin and 1 kΩ on the other | ||||||
tr | Output voltage rise time | CL = 1 µF, RL = 100 Ω (measured from 10% to 90% of final value) | 0.78 | 1.1 | 1.95 | ms |
tf | Output voltage fall time | 0.18 | 0.32 | 0.37 | ||
ton | Output voltage turnon-time | CL = 1 µF, RL = 100 Ω | 4.1 | 6.2 | 8.5 | ms |
toff | Output voltage turnoff time | 0.5 | 1 | 1.6 | ||
CC1/CC2 VCONN POWER SWITCH: CURRENT LIMIT | ||||||
tIOS | Short circuit response time | 15 | µs | |||
CC1/CC2 - CONNECT MANAGEMENT - ATTACH AND DETACH DEGLITCH | ||||||
tDEGA_CC_ATT | Attach asserting deglitch | 1.1 | 2.08 | 3.29 | ms | |
tDEGD_CC_DET | Detach asserting deglitch for exiting UFP state | 6.98 | 12.7 | 19.4 | ms | |
CC1/CC2 - CONNECT MANAGEMENT - ATTACHED MODE 5.1-kΩ or 1-kΩ termination on at least one CC pin | ||||||
tDEGA_CC_SHORT | Detach, Rd and Ra asserting deglitch | 78 | 195 | 366 | µs | |
tDEGA_CC_LONG | Long deglitch | 87 | 150 | 217 | ms | |
CC1/CC2 - CONNECT MANAGEMENT - VCONN DISCHARGED MODE | ||||||
tW_CC_DCHG | Discharge wait time | 37 | 66 | 99 | ms | |
NFET DRIVER | ||||||
tr | VLS_DR rise time | VOUT = 5.1 V, NFET = CSD87502Q2, time from LS_GD 10% to 90% | 1000 | µs | ||
tf | VLS_DR fall time | VOUT = 5.1 V, NFET = CSD87502Q2, time from LS_GD time 90% to 10% | 100 | µs | ||
CURRENT LIMIT - EXTERNAL NFET CONNECTED BETWEEN CSN/OUT AND BUS, LS_GD CONNECTED TO FET GATE | ||||||
tOC_HIC_ON | ON-time during hiccup mode | 2 | ms | |||
tOC_HIC_OFF | OFF-time during hiccup mode | 263 | ms | |||
FAULT DUE TO VBUS OC, VBUS OV, DP OV, DM OV, CC OV, CC OC | ||||||
tDEGLA | Asserting deglitch time | 5.5 | 8.2 | 11.5 | ms | |
tDEGLD | De-asserting deglitch time | 5.5 | 8.2 | 11.5 | ms | |
LD_DET, POL | ||||||
tDEGLA | Asserting deglitch time | 88 | 150 | 220 | ms | |
tDEGLD | De-asserting deglitch time | 7.0 | 12.7 | 19.4 | ms | |
THERM_WARN (TPS25833-Q1) | ||||||
tDEGLA | Asserting deglitch time | 0 | ms | |||
tDEGLD | De-asserting deglitch time | 0 | ms | |||
HIGH-BANDWIDTH ANALOG SWITCH (TPS25832-Q1) | ||||||
tpd | Analog switch propagation delay | 0.14 | ns | |||
tSK | Analog switch skew between opposite transitions of the same port (tPHL – tPLH) | 0.02 | ns | |||
tOV_Dn | DP_IN and DM_IN overvoltage protection response time | 2 | µs |