JAJSHQ8D July 2019 – July 2021 TPS25832-Q1 , TPS25833-Q1
PRODUCTION DATA
The system enable and undervoltage lockout (UVLO) is adjusted using the external voltage divider network of RENT and RENB. The EN/UVLO has two thresholds, one for power up when the input voltage is rising and one for power down or brown outs when the input voltage is falling. The following equations can be used to determine the VIN(ON) and VIN(OFF) levels.
VIN(ON) = 6 V (user choice)
RENB = 5 kΩ (user choice)
RENT = [(VIN(ON) / VEN/UVLO_H) – 1] × RENB
RENT = [(6 V / 1.2 V) – 1] × 5 kΩ = 20 kΩ. Choose standard 20 kΩ.
Therefore VIN(OFF) = 6 V × [1 – (0.09 V / 1.2 V)] = 5.55 V