JAJSHQ8D July 2019 – July 2021 TPS25832-Q1 , TPS25833-Q1
PRODUCTION DATA
For maximum versatility, TPS2583x-Q1 includes both a precision, programmable current limit as well cycle-by-cycle current limit to protect the USB port from extreme overload conditions. In most applications the RILIMIT resistor in conjunction with the selection of RSNS and RSET will determine the overload threshold. The cycle-by-cycle current limit will serve as a backup means of protection in the event RILMITis shorted to ground disabling the programmable current limit function.
In some application, the setting of TPS2583x-Q1 over-current need meet MFi requirement, please refer to the How to Pass MFi Overcurrent Protection Test With USB Charger and Switch Device Application Report for more details.