JAJSHQ8D July 2019 – July 2021 TPS25832-Q1 , TPS25833-Q1
PRODUCTION DATA
The function of the configuration channel is to detect connections and configure the interface across the USB Type-C cables and connectors.
Functionally the Configuration Channel (CC) is used to serve the following purposes:
Typical flow of DFP to UFP configuration is shown in Figure 10-24: