JAJSM88A november 2022 – april 2023 TPS36-Q1
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Voltage Threshold | Typical Voltage Threshold of 1.65 V | Typical Voltage Threshold of 1.65 V |
Window Close Time During Operation | Typical tWC of 50 ms during opertation | Typical tWC of 50 ms |
Window Open Time During Operation | Typical tWO of 1.4 s during operation | Typical tWO of 1.55 s |
Window Close Time During Sleep | Typical tWC of 50 ms during sleep | Typical tWC of 50 ms |
Window Open Time During Sleep | Typical tWO of 12 s during operation | Typical tWO of 12.75 s |
RESET Delay | 200 ms | 200 ms |
Output Logic | Open-drain | Open-drain |
Maximum Device Current Consumption | 20 μA | 250 nA typical, 3 μA maximum |