JAJSM88A november 2022 – april 2023 TPS36-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tSTRT | Startup delay(4) | 500 | µs | ||||
tP_HL | RESET detect delay for VDD falling below VIT– | VDD : (VIT+ + 10%) to (VIT– – 10%)(1) | 30 | 50 | µs | ||
tSD | Watchdog startup delay | Orderable part number TPS36xA, TPS36xG | 0 | ms | |||
Orderable part number TPS36xB, TPS36xH | 180 | 200 | 220 | ||||
Orderable part number TPS36xC, TPS36xI | 450 | 500 | 550 | ||||
Orderable part number TPS36xD, TPS36xJ | 0.9 | 1 | 1.1 | s | |||
Orderable part number TPS36xE, TPS36xK | 4.5 | 5 | 5.5 | ||||
Orderable part number TPS36xF, TPS36xL | 9 | 10 | 11 | ||||
tD | Reset time delay (3) | Orderable part number TPS36xxxxxxB | 1.6 | 2 | 2.4 | ms | |
Orderable part number TPS36xxxxxxC | 9 | 10 | 11 | ms | |||
Orderable part number TPS36xxxxxxD | 22.5 | 25 | 27.5 | ms | |||
Orderable part number TPS36xxxxxxE | 45 | 50 | 55 | ms | |||
Orderable part number TPS36xxxxxxF | 90 | 100 | 110 | ms | |||
Orderable part number TPS36xxxxxxG | 180 | 200 | 220 | ms | |||
Orderable part number TPS36xxxxxxH | 0.9 | 1 | 1.1 | s | |||
Orderable part number TPS36xxxxxxI | 9 | 10 | 11 | s | |||
tWDO | Watchdog timeout delay | tD | s | ||||
tMR_RES | Propagation delay from MR low to reset assertion | VDD ≥ VIT– + 0.2 V, MR = VMR_H to VMR_L |
100 | ns | |||
tMR_tD | Delay from MR release to reset deassert | VDD = 3.3 V, MR = VMR_L to VMR_H |
tD | s |