JAJSM88A november 2022 – april 2023 TPS36-Q1
PRODUCTION DATA
The TPS36-Q1 features two options for selecting reset delays: fixed delays and capacitor-programmable delays. The TPS36-Q1 supports only fixed watchdog timings and fixed reset delays or programmable watchdog timings and programmable reset delays. The application requires a 200 ms minimum reset delay, thus reset delay option G is used. Because of these requirements and no need for a startup delay, the TPS36CA13FEGDDFRQ1 is used.