JAJSM88A november 2022 – april 2023 TPS36-Q1
PRODUCTION DATA
The TPS36-Q1 allows for precise 10% accurate watchdog timings. This application requires two different window timings in order to maximize power efficiency: one for the microcontroller's operational state and one for its sleep state. To achieve this, the host can reassign the SETx pins when it transitions between states. A window close time, tWC, of 50 ms typical is chosen because of the application's 50 ms typical tWC requirement. The application requires a minimum watchdog open time, tWO, of 1.4 s during operation and a tWO of 12 s during sleep. Thus, the possible variant options are narrowed to TPS36xx13FExDDFRQ1.