JAJSM88A november 2022 – april 2023 TPS36-Q1
PRODUCTION DATA
The TPS36-Q1 supports manual reset functionality using MR pin. MR pin when driven with voltage lower than 0.3 x VDD, asserts the RESET output. The MR pin has 100 kΩ pull up to VDD. The MR pin can be left floating. The internal pull up will ensure the output is not asserted due to MR pin trigger.
The output is deasserted after MR pin voltage rises above 0.7 x VDD voltage and time tD is elapsed. Refer Figure 8-12 for more details.