JAJSNJ1H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
CMD_ID | Name | Bit7 | Bit6 | Bit5 | Bit4 | Bit3 | Bit2 | Bit1 | Bit0 |
---|---|---|---|---|---|---|---|---|---|
0x00 | NOP | 0x00 | |||||||
0x03 | SPI_SCK_FAIL | 1 | 0 | 0 | SCK_OF | SCK[3] | SCK[2] | SCK[1] | SCK[0] |
0x11 | LPM0_CMD | 0xAA | |||||||
0x12 | LOCK_CMD | 0x55 | |||||||
0x21 | PWR_STAT | BUCK_FAIL | VREG_FAIL | OT_BUCK | OT_LDO | OT_BOOST | LDO_FAIL | BOOST_FAIL | HS_OL |
0x22 | SYS_STAT | WD | POR | TestMode | SMPCLK_FAIL | EC_OF | EC2 | EC1 | EC0 |
0x23 | SPI_STAT | CLOCK_FAIL | CMD_ID FAIL | PARITY FAIL | |||||
0x24 | COMP_STAT | BUCK3-1 | BUCK3-0 | BUCK2-1 | BUCK2-0 | ||||
0x29 | Serial Nr 1 | Bit [7:0] | |||||||
0x2A | Serial Nr 2 | Bit [15:8] | |||||||
0x2B | Serial Nr 3 | Bit [23:16] | |||||||
0x2C | Serial Nr 4 | Bit [31:24] | |||||||
0x2D | Serial Nr 5 | Bit [39:32] | |||||||
0x2E | Serial Nr 6 | Bit [47:40] | |||||||
0x2F | DEV_REV | Major3 | Major2 | Major1 | Major0 | Minor3 | Minor2 | Minor1 | Minor0 |
0x31 | PWR_CONFIG | BUCK2_EN | BUCK3_EN | LDO_EN | BOOST_EN | HS_EN | GPFET_OV_HIGH | IRQ_THRES | |
0x32 | DEV_CONFIG | HL_CLDIS | VT_EN | RSV | RSV | ||||
0x33 | CLOCK_CONFIG | F_EN | SS_EN | SS_MODE | F4 | F3 | F2 | F1 | F0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |