JAJSMN7C september 2021 – june 2023 TPS7A94
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
As shown in Figure 8-16, the output voltage of the device can be set using a single external resistor (RNR/SS). Equation 6 calculates the output voltage.
Table 8-4 shows the recommended RNR/SS resistor values to achieve several common rails using a standard 1%-tolerance resistor.
TARGETED OUTPUT VOLTAGE (V) |
RNR/SS (kΩ) | CALCULATED OUTPUT VOLTAGE (V) |
---|---|---|
0.4 | 2.67 | 0.4005 |
0.5 | 3.32 | 0.498 |
0.6 | 4.02 | 0.603 |
0.7 | 4.64 | 0.696 |
0.8 | 5.36 | 0.804 |
0.9 | 6.04 | 0.906 |
1.0 | 6.65 | 0.9975 |
1.2 | 8.06 | 1.209 |
1.5 | 10.0 | 1.5 |
2.5 | 16.5 | 2.475 |
3.0 | 20.0 | 3.0 |
3.3 | 22.1 | 3.315 |
3.6 | 24.3 | 3.645 |
4.7 | 31.6 | 4.74 |
5.0 | 33.2 | 4.98 |
To avoid engaging the current limit during start-up with a large COUT capacitor, make sure that:
Because the set resistor is also placed on the NR/SS pin, consider using a thin-film resistor and provide enough resistor temperature drift to ensure the targeted accuracy.