JAJSNQ5 may 2023 TPS92629-Q1
PRODUCTION DATA
The TPS92629-Q1 device is able to achieve analog dimming by PWM input at ADIM pin. 20kHz PWM frequency is selected here for the ADIM input for small output current ripple. The fault pin is connected to the ADC of MCU through a resistor divider to report different kind of fault for safety critical system, like blind spot detection.