JAJSNQ5 may 2023 TPS92629-Q1
PRODUCTION DATA
When the supply voltage drops below LED string total forward voltage plus headroom voltage at required current, the TPS92629-Q1 device operates in low-dropout conditions to deliver current output as close as possible to target value. The actual current output is less than preset value due to insufficient headroom voltage for power transistor. As a result, the voltage across the sense resistor fails to reach the regulation target. The headroom voltage is the summation of V(DROPOUT) and V(CS_REG).
If the TPS92629-Q1 is designed to operate in low-dropout condition, the open-circuit and output short-to-battery diagnostics must be disabled by pulling the DIAGEN pin voltage lower than VIL(DIAGEN). Otherwise, the TPS92629-Q1 detects an open-circuit fault or output short-to-battery fault and reports a fault on the FAULT pin. The DIAGEN pin is used to avoid false diagnostics due to low supply voltage.