JAJSNQ5 may 2023 TPS92629-Q1
PRODUCTION DATA
FAULT TYPE | DETECTION MECHANISM | CONTROL INPUT | DEGLITCH TIME | FAULT BUS | FAULT HANDLING ROUTINE | FAULT RECOVERY |
---|---|---|---|---|---|---|
Open-circuit | V(IN) – V(OUT) < V(OPEN_th_rising),V(IN) – V(OUT) > V(OPEN_th_falling) at the end of discharge process | EN/PWM = H, ADIM = H | t(OPEN_deg) | Pull up to V(FAULT_OPEN) | Device turns failed output off and retries with constant current I(retry), ignoring the PWM input. | Auto recovery |
Short-to-battery | V(IN) – V(OUT) < V(OPEN_th_rising),V(IN) – V(OUT) <= V(OPEN_th_falling) at the end of discharge process | EN/PWM = H, ADIM = H | t(OPEN_deg) | Pull up to V(FAULT_STB) | Device turns failed output off and retries with constant current I(retry), ignoring the PWM input. | Auto recovery |
Short-to-ground | V(OUT) <
V(SG_th_falling) OR V(RES) < V(SG_th_falling) |
EN/PWM = H, ADIM = H | t(SG_deg) | Pull up to V(FAULT_STG) | Device turns failed output off and retries with constant current I(retry), ignoring the PWM input. | Auto recovery |
Overtemperature | TJ > T(TSD) | t(TSD_deg) | Pull up to V(FAULT_TSD) | Device turns all output channels off. | Auto recovery |
FAULT TYPE | DETECTION MECHANISM | CONTROL INPUT | DEGLITCH TIME | FAULT BUS | FAULT HANDLING ROUTINE | FAULT RECOVERY |
---|---|---|---|---|---|---|
Open-circuit or short-to-battery | Ignored | |||||
Short-to-ground | V(OUT) <
V(SG_th_falling) OR V(RES) < V(SG_th_falling) |
EN/PWM = H, ADIM = H | t(SG_deg) | Pull up to V(FAULT_STG) | Device turns output off and retries with constant current I(retry), ignoring the PWM input. | Auto recovery |
Overtemperature | TJ > T(TSD) | t(TSD_deg) | Pull up to V(FAULT_TSD) | Device turns all output channels off. | Auto recovery |