SNVSCU1A July 2025 – November 2025 TPSM65630
PRODUCTION DATA
The driver of the power switch (HS switch) requires bias higher than VIN when the HS switch is ON. The capacitor internally connected between BST and SW works as a charge pump to boost voltage on the BST terminal to (SW + VCC). The boot diode is integrated on the TPSM656x0 die to minimize the physical design size.