SNVSCU1A July 2025 – November 2025 TPSM65630
PRODUCTION DATA
The TPSM656x0 has a dual input for the VCC regulator that is supplied from either VIN or BIAS. After the TPSM656x0 is active, power comes from VIN if BIAS is less than approximately 3.1V. However, power comes from BIAS if BIAS is more than 3.2V (maximum). VCC is typically 3.3V under most conditions, but can be lower if VIN is very low. To prevent unsafe operation, VCC has a UVLO that prevents switching if the internal voltage is too low. See VCC-UVLO_R and VCC-UVLO_HYST in Electrical Characteristics.