SNVSCU1A July 2025 – November 2025 TPSM65630
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY (VIN PIN) | ||||||
| VINUVLO_R | VIN UVLO rising threshold | VIN rising (needed to start up), IVCC = 0A | 3.25 | 3.5 | 3.65 | V |
| VINUVLO_H | VIN UVLO hysteresis | 0.9 | V | |||
| IQ-SD | VIN Shutdown supply current | VEN = 0V, TJ = 25℃ | 0.85 | µA | ||
| IVIN | VIN pin input current, no switching | VBIAS = 3.3V + 2% | 0.83 | µA | ||
| IBIAS(FIX-3.3V) | BIAS pin input current, fixed 3.3V output, no switching | VBIAS = 3.3V + 2%, auto mode enabled | 8.0 | µA | ||
| IQ(FIX-3.3V) | Total VIN quiescent current, fixed 3.3V output, no switching | VIN = 24V, VBIAS = 3.3V + 2%, TJ = 25℃, auto mode enabled | 2.1 | 3.5 | µA | |
| TJ = 125℃ | 3.4 | µA | ||||
| IBIAS(ADJ-3.3V) | BIAS pin input current, adjustable 3.3V output, no switching | VFB = 0.8V + 2%, auto mode | 6.5 | µA | ||
| IQ(ADJ-3.3V) | Total VIN quiescent current, adjustable 3.3V output, no switching | VIN = 24.0V, VFB = 0.8V + 2%, auto mode | 2.5 | µA | ||
| ENABLE (EN PIN) | ||||||
| VEN_TH_R | Enable voltage rising threshold | VEN rising | 1.15 | 1.25 | 1.35 | V |
| VEN_TH_F | Enable input low threshold | VEN falling | 0.9 | 1 | 1.1 | V |
| VEN_HYS | Enable voltage hysteresis | 250 | mV | |||
| IEN_LKG | Enable input leakage current | VEN = VIN | 0.2 | 1.0 | µA | |
| INTERNAL LDO (VCC PIN) | ||||||
| VVCC | Internal LDO output voltage | 3.4V ≤ VIN ≤ 65V, VBIAS = 0V | 3.35 | V | ||
| 3.4V ≤ VBIAS ≤ 30V | 3.35 | V | ||||
| VVCC-UVLO_R | VCC UVLO rising threshold | VCC rising undervoltage threshold, IVCC = 0A | 3.20 | 3.50 | 3.65 | V |
| V VCC-UVLO_H | VCC UVLO hysteresis | Hysteresis below VVCC-UVLO_R | 0.9 | V | ||
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VFB | Internal feedback reference voltage | FPWM mode | 0.792 | 0.8 | 0.808 | V |
| FIXED OUTPUT VOLTAGE (BIAS PIN) | ||||||
| VOUT(3.3V) | 3.3V fixed output voltage | FB shorted to GND | 3.265 | 3.3 | 3.333 | V |
| VOUT(5V) | 5.0V fixed output voltage | FB shorted to VCC | 4.935 | 5 | 5.05 | V |
| STARTUP (SS PIN) | ||||||
| tEN_HIGH | Enable HIGH to start of switching delay | VFB = VRT = VMODE = GND, VBIAS = VOUT | 3 | ms | ||
| tSS | Internal fixed soft-start time | Time from first SW pulse to VREF at 90% of set point | 2.9 | 5.5 | 8.1 | ms |
| CURRENT LIMITS AND HICCUP | ||||||
| IHS-LIM | High side peak current limit, 3A version (TPSM65630) | Duty-cycle approaches 0%. | 3.9 | 4.8 | 5.4 | A |
| ILS-LIM | Low side valley current limit, 3A version (TPSM65630) | Valley current limit on LS FET | 3 | 3.9 | 4.4 | A |
| IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, 3A version (TPSM65630) | VVCC = 3.3V, tpulse ≤ 100ns, auto mode | 0.85 | 1.2 | 1.55 | A |
| IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, 3A version (TPSM65630) | VVCC = 3.3V, tpulse ≥ 1µs, auto mode | 0.48 | A | ||
| IHS-LIM | High side peak current limit, 2A version (TPSM65620) | Duty-cycle approaches 0%. | 2.5 | 3.2 | 3.5 | A |
| ILS-LIM | Low side valley current limit, 2A version (TPSM65620) | Valley current limit on LS FET | 2 | 2.6 | 3.1 | A |
| IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, 2A version (TPSM65620) | VVCC = 3.3V, tpulse ≤ 100ns, auto mode | 0.35 | 0.75 | 1 | A |
| IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, 2A version (TPSM65620) | VVCC = 3.3V, tpulse ≥ 1µs, auto mode | 0.32 | A | ||
| IHS-LIM | High side peak current limit, 1A version (TPSM65610) | Duty-cycle approaches 0%. | 1.6 | 2.46 | 2.71 | A |
| ILS-LIM | Low side valley current limit, 1A version (TPSM65610) | Valley current limit on LS FET | 1.25 | 1.8 | 2.25 | A |
| IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, 1A version (TPSM65610) | VVCC = 3.3V, tpulse ≤ 100ns, auto mode | 0.2 | 0.55 | 0.75 | A |
| IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, 1A version (TPSM65610) | VVCC = 3.3V, tpulse ≥ 1µs, auto mode | 0.22 | A | ||
| ILS-NEG-LIM | Low side negative current limit | Sinking current limit on LS FET, FPWM mode | –6 | –4.3 | –2.5 | A |
| IL-ZC-LIM | Zero-cross current limit | VVCC = 3.3V, auto mode | 45 | mA | ||
| VHIC | Overcurrent hiccup threshold on FB Pin | LS FET On-time > 165ns, not during soft start | 0.32 | V | ||
| tHIC_DLY | Hiccup mode activation delay | 64 | cycles | |||
| tHIC | Hiccup mode duration time | 45 | ms | |||
| POWER GOOD (PG PIN) | ||||||
| VPG-OVP-R | PG overvoltage rising threshold | % of FB voltage (adj) or bias voltage (fixed) | 103 | 105 | 107 | % |
| VPG-OVP-F | PG overvoltage falling threshold | % of FB voltage (adj) or bias Voltage (fixed) | 101 | 104 | 106 | % |
| VPG-UVP-R | PG undervoltage rising threshold | % of FB voltage (adj) or bias Voltage (fixed) | 94 | 96 | 98 | % |
| VPG-UVP-F | PG undervoltage falling threshold | % of FB voltage (adj) or bias voltage (fixed) | 93 | 95 | 97 | % |
| tPG-DEGLITCH-F | Deglitch filter delay on PG falling edge | 55 | 122 | 175 | µs | |
| tPG-DEGLITCH-R | Deglitch filter delay on PG rising edge | 1.4 | 2 | 4.5 | ms | |
| VIN-PG-VALID | Minimum VIN for valid PG output | VOL(PG) < 0.4V, RPU = 50kΩ, VPU = 5V | 1.25 | V | ||
| VOL-PG | Output low voltage | IOL = 1mA, VIN = 1.2V | 0.4 | V | ||
| RON-PG | PGOOD ON resistance | IPG = 1mA | 40 | 125 | Ω | |
| SYNCHRONIZATION (MODE/SYNC PIN) | ||||||
| VIH(MODE/CLKIN) | MODE/CLKIN input high level threshold | 1.3 | V | |||
| VIL(MODE/CLKIN) | MODE/CLKIN input low level threshold | 0.45 | V | |||
| fCLKIN-RANGE(FPWM) | Synchronization frequency range for set 2.2MHz fSW | RRT = 6.81kΩ, 1% | 1.76 | 2.64 | MHz | |
| tCLKIN(TON) | Minimum positive pulse width of external sync signal | 80 | ns | |||
| tCLKIN(TOFF) | Minimum negative pulse width of external sync signal | 80 | ns | |||
| tCLKIN-SW-DLY | CLKIN to SW delay time(1) | –15 | 15 | ns | ||
| DUAL RANDOM SPREAD SPECTRUM | ||||||
| ΔfSS1-LF | Low-frequency triangular spread spectrum modulation range - standard | 8.5 | % | |||
| ΔfSS2-LF | Low-frequency triangular spread spectrum modulation range - extended | 17 | % | |||
| fm1-LF | Triangular modulation frequency - standard | 7.2 | 12 | 16.8 | kHz | |
| fm2-LF | Triangular modulation frequency - extended | 3.6 | 6 | 8.4 | kHz | |
| ΔfSS-HF | High-frequency pseudo-random spread spectrum modulation range | 2.0 | % | |||
| THERMAL SHUTDOWN | ||||||
| TSD | Thermal Shutdown(1) | Shutdown threshold | 155 | 165 | 177 | ºC |
| Recovery threshold | 156 | ºC | ||||