JAJSG13G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
The ADC12_B module supports fast 12-bit analog-to-digital conversions with differential and single-ended inputs. The module implements a 12-bit SAR core, sample select control, reference generator, and a conversion result buffer. A window comparator with lower and upper limits allows CPU-independent result monitoring with three window comparator interrupt flags.
Table 6-18 lists the external trigger sources.
| ADC12SHSx | CONNECTED TRIGGER SOURCE | |
|---|---|---|
| BINARY | DECIMAL | |
| 000 | 0 | Software (ADC12SC) |
| 001 | 1 | TA0 CCR1 output |
| 010 | 2 | TB0 CCR0 output |
| 011 | 3 | TB0 CCR1 output |
| 100 | 4 | TA1 CCR1 output |
| 101 | 5 | TA2 CCR1 output |
| 110 | 6 | TA3 CCR1 output |
| 111 | 7 | Reserved (DVSS) |
Table 6-19 lists the available multiplexing between internal and external analog inputs.
| CONTROL BIT IN ADC12CTL3 REGISTER | EXTERNAL ADC INPUT
(CONTROL BIT = 0) |
INTERNAL ADC INPUT
(CONTROL BIT = 1) |
|---|---|---|
| ADC12BATMAP | A31 | Battery monitor |
| ADC12TCMAP | A30 | Temperature sensor |
| ADC12CH0MAP | A29 | N/A(1) |
| ADC12CH1MAP | A28 | N/A(1) |
| ADC12CH2MAP | A27 | N/A(1) |
| ADC12CH3MAP | A26 | N/A(1) |