JAJSG13G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE active to clock | UCSTEM = 1, UCMODEx = 01 or 10 | 1 | UCxCLK cycles | ||
| tSTE,LAG | STE lag time, last clock to STE inactive | UCSTEM = 1, UCMODEx = 01 or 10 | 1 | |||
| tSTE,ACC | STE access time, STE active to SIMO data out | UCSTEM = 0, UCMODEx = 01 or 10 | 2.2 V, 3.0 V | 60 | ns | |
| tSTE,DIS | STE disable time, STE inactive to SOMI high impedance | UCSTEM = 0, UCMODEx = 01 or 10 | 2.2 V, 3.0 V | 60 | ns | |
| tSU,MI | SOMI input data setup time | 2.2 V | 35 | ns | ||
| 3.0 V | 35 | |||||
| tHD,MI | SOMI input data hold time | 2.2 V | 0 | ns | ||
| 3.0 V | 0 | |||||
| tVALID,MO | SIMO output data valid time(2) | UCLK edge to SIMO valid, CL = 20 pF | 2.2 V | 10 | ns | |
| 3.0 V | 10 | |||||
| tHD,MO | SIMO output data hold time(3) | CL = 20 pF | 2.2 V | 0 | ns | |
| 3.0 V | 0 | |||||
Figure 5-15 SPI Master Mode, CKPH = 0
Figure 5-16 SPI Master Mode, CKPH = 1 Table 5-20 lists the characteristics of the eUSCI in SPI slave mode.