JAJSG13G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
Figure 6-14 and Figure 6-15 show the port diagrams. Table 6-60 summarizes the selection of the pin function.
| PIN NAME (PJ.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | |||||
|---|---|---|---|---|---|---|---|---|
| PJDIR.x | PJSEL1.5 | PJSEL0.5 | PJSEL1.4 | PJSEL0.4 | LFXT
BYPASS |
|||
| PJ.4/LFXIN | 4 | PJ.4 (I/O) | I: 0; O: 1 | X | X | 0 | 0 | X |
| N/A | 0 | X | X | 1 | X | X | ||
| Internally tied to DVSS | 1 | |||||||
| LFXIN crystal mode(2) | X | X | X | 0 | 1 | 0 | ||
| LFXIN bypass mode(2) | X | X | X | 0 | 1 | 1 | ||
| PJ.5/LFXOUT | 5 | PJ.5 (I/O) | I: 0; O: 1 | 0 | 0 | 0 | 0 | 0 |
| 1 | X | |||||||
| X | X | 1(3) | ||||||
| N/A | 0 | see(1) | see(1) | 0 | 0 | 0 | ||
| 1 | X | |||||||
| X | X | 1(3) | ||||||
| Internally tied to DVSS | 1 | see(1) | see(1) | 0 | 0 | 0 | ||
| 1 | X | |||||||
| X | X | 1(3) | ||||||
| LFXOUT crystal mode(2) | X | X | X | 0 | 1 | 0 | ||