JAJSG13G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| feUSCI | eUSCI input clock frequency | Internal: SMCLK or ACLK,
Duty cycle = 50% ±10% |
16 | MHz | |
Table 5-19 lists the characteristics of the eUSCI in SPI master mode.