JAJSG13G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IVLO | Current consumption | 100 | nA | |||
| fVLO | VLO frequency | Measured at ACLK | 6 | 9.4 | 14 | kHz |
| dfVLO/dT | VLO frequency temperature drift | Measured at ACLK(1) | 0.2 | %/°C | ||
| dfVLO/dVCC | VLO frequency supply voltage drift | Measured at ACLK(2) | 0.7 | %/V | ||
| fVLO,DC | Duty cycle | Measured at ACLK | 40% | 50% | 60% | |
Table 5-8 lists the characteristics of the MODOSC.