JAJSGS4P November 2008 – February 2021 TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28022-Q1 , TMS320F28023 , TMS320F28023-Q1 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDDIO (I/O and Flash) with respect to VSS | –0.3 | 4.6 | V |
| VDD with respect to VSS | –0.3 | 2.5 | ||
| Analog voltage | VDDA with respect to VSSA | –0.3 | 4.6 | V |
| Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
| VIN (X1) | –0.3 | 2.5 | ||
| Output voltage | VO | –0.3 | 4.6 | V |
| Input clamp current | Digital/analog input (per pin), IIK (VIN < VSS or VIN > VDDIO)(3) | –20 | 20 | mA |
| Analog input (per pin), IIKANALOG (VIN < VSSA or VIN > VDDA) | –20 | 20 | ||
| Total for all inputs, IIKTOTAL (VIN < VSS/VSSA or VIN > VDDIO/VDDA) | –20 | 20 | ||
| Output clamp current | IOK (VO < 0 or VO > VDDIO) | –20 | 20 | mA |
| Junction temperature(4) | TJ | –40 | 150 | °C |
| Storage temperature(4) | Tstg | –65 | 150 | °C |