JAJSGS4P November 2008 – February 2021 TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28022-Q1 , TMS320F28023 , TMS320F28023-Q1 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
tretention | Data retention duration | TJ = 55°C | 15 | years |
SYSCLKOUT (MHz) |
SYSCLKOUT (ns) |
PAGE WAIT STATE(1) |
RANDOM WAIT STATE(1) |
OTP WAIT STATE |
---|---|---|---|---|
60 | 16.67 | 2 | 2 | 3 |
55 | 18.18 | 2 | 2 | 3 |
50 | 20 | 1 | 1 | 2 |
45 | 22.22 | 1 | 1 | 2 |
40 | 25 | 1 | 1 | 2 |
35 | 28.57 | 1 | 1 | 2 |
30 | 33.33 | 1 | 1 | 1 |
25 | 40 | 0 | 1 | 1 |
The equations to compute the Flash page wait state and random wait state in Table 8-2 are as follows:
The equation to compute the OTP wait state in Table 8-2 is as follows: