JAJSJS6B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
The TMAG5273 will measure temperature from –40 °C to 170 °C. The temperature sensor data are stored in T_MSB_RESULT and T_LSB_RESULT registers. Figure 6-16 shows the sensor output stored in a 16-bit 2's complement format in two 8-bit registers. The data can be retrieved as 16-bit format combining both MSB and LSB registers, or as 8-bit format through the MSB register.
The measured temperature in degree Celsius can be calculated using Equation 19 for 16-bit data, and using Equation 21 for 8-bit data.
where