JAJSJS6B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Main supply voltage | –0.3 | 4 | V |
| IOUT | Output current, SDA, INT | 0 | 10 | mA |
| VOUT | Output voltage, SDA, INT | –0.3 | 7 | V |
| VIN | Input voltage, SCL, SDA, INT | –0.3 | 7 | V |
| BMAX | Magnetic flux density | Unlimited | T | |
| TJ | Junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 170 | °C |