JAJSJS6B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| BIN | Linear magnetic range for X, Y, and Z | _RANGE = 0b | ±133 | mT | ||
| _RANGE = 1b | ±266 | mT | ||||
| SENS | Sensitivity, X, Y, or Z axis | _RANGE = 0b, ±133mT | 250 | LSB/mT | ||
| _RANGE = 0b, ±266mT | 125 | LSB/mT | ||||
| SENSER | Sensitivity error. X, Y, Z axis | TA = 25°C | ±5.0% | ±20.0% | ||
| SENSER_DR | Sensitivity error drift. X, Y, Z axis | ±5.0% | ||||
| SENSLER | Sensitivity linearity error TA = 25°C |
X, Y Axis | ±0.10% | |||
| Z Axis | ±0.10% | |||||
| SENSMS | Sensitivity mismatch TA = 25°C |
X-Y axes | ±0.50% | |||
| Y-Z, or X-Z axes | ±1.0% | |||||
| SENSMS_DR | Sensitivity mismatch drift | X-Y axes | ±5% | |||
| Y-Z, or X-Z axes | ±15% | |||||
| Boff | Offset | TA = 25°C | ±300 | ±1000 | µT | |
| Offset drift | ±3.0 | ±10 | µT/°C | |||
| NRMS | RMS (1 Sigma) magnetic noise CONV_AVG = 000b TA = 25°C |
LP_LN = 0b X, Y Axis |
147 | µT | ||
| LP_LN = 1b X, Y Axis |
145 | µT | ||||
| RMS (1 Sigma) magnetic noise CONV_AVG = 101b TA = 25°C |
LP_LN = 0b X, Y Axis |
24 | µT | |||
| LP_LN = 1b X, Y Axis |
24 | µT | ||||
| RMS (1 Sigma) magnetic noise CONV_AVG = 000b TA = 25°C |
LP_LN = 0b Z Axis |
89 | µT | |||
| LP_LN = 1b Z Axis |
88 | µT | ||||
| RMS (1 Sigma) magnetic noise CONV_AVG = 101b TA = 25°C |
LP_LN = 0b Z Axis |
15 | µT | |||
| LP_LN = 1b Z Axis |
15 | µT | ||||
| AERR | Angle error CONV_AVG = 101b TA = 25°C |
Y-Z | ±1.0 | Degree | ||
| X-Z | ±1.0 | Degree | ||||
| X-Y | ±0.50 | Degree | ||||